Enquire Now
ÖLFLEX® WIRE MS, a versatile range of power and control cables from LAPP India are PVC single-core wires that are UL/CSA and EN standard certified, used for internal wiring in various electrical and electronic applications.
They come in different variants of voltage options like 300V, 600V and 1000V catering to diverse applications across industries in the Asian markets. Due to its corrosion resistant, oil-resistant, and flame-retardant properties as per IEC 60332-1-2 and UL VW1/CSA FT1 they are utilised in varied industrial applications like -
- Factory wiring
- Field wiring
- Internal wiring of devices and control cabinet wiring
- Protected installation in and on lighting equipment
- Power machines (Motor, turbine)
- Machine tools (Blower, pump, compressor)
- Medical technology
- Automation
- F&B
- Process industry (Steel, glass, chemicals, paper processing, etc.)
- Measuring technology, Open-loop control technology,
- Closed-loop control technology, Control cabinet technology
- Energy Storage Systems (Battery), Energy supply
- Automotive production
- Machine tools (Tooling, milling, grinding machine)
- Warehouse automation
- Semiconductor
- Special machines and so on.
Write to us at marketing.in.lib@lapp.com for any queries