A cleanroom is a controlled environment, where contaminants like airborne microbes, dust particles and other pollutants are filtered out, to ensure the highest level of cleanliness possible. Based on ISO 14644-1 standards, a cleanroom can be classified into different classes, depending on the maximum number of particles, varying by particle sizes, that can exist per cubic meter.
Upholding higher quality standards for product safety in cleanrooms is essential to companies in the product manufacturing market segments, such as pharmaceutical, electronics, semiconductor and food & beverage industries. The global COVID-19 pandemic has further accelerated the need for controlled and sterile environments in medical-related industries, and demand for cleanrooms is expected to thrive in the next few years.1
While a comprehensive cleanroom technology solution can be installed to ensure cleanliness standards such as environmental monitoring or Heating, Ventilation and Air Conditioning (HVAC) controls are abided by, an overall compliance cannot still be fully guaranteed.
Machines or equipment inside the cleanroom, system components and even consumables may also influence the overall cleanliness of the space.
in cables used in cleanrooms?
Cable material is one of the top concerns of end users as it ensures particle count compliance during regular tests conducted for respective ISO class cleanrooms in particle count per square meter. Such tests are carried out every 6 months for ISO Class 5 and below cleanrooms, and every 12 months with ISO Class 6 and above cleanrooms.
Furthermore, electromagnetic interference (EMI) caused by multiple equipment in small enclosed spaces must also be suppressed, to avoid affecting the accuracy and efficiency of the environmental setting.




RESPONDING EVER FASTER TO QUALITY REQUIREMENTS
LAPP’s ÖLFLEX® Cleanroom Cables target low voltage and control applications which have been tested by the Fraunhofer Institute for Manufacturing Engineering and Automation IPA to meet all the necessary cleanroom requirements. Some of the cables also come with flame-retardant properties to ensure that fire propagation can be controlled, in cases of fire hazards.
Our cable products are either ISO Class 1 or 2 certified, which means they can be installed in the most stringent of cleanrooms in the world.
All the cables are also suitable for moving chain applications while adhering to the lowest particle emission standards.
FD 8110 / 8110 C
8661 MC/TP/ MC D/TP D
8661 MC FR/TP FR/MC D FR
(8110C only)
(8661 MC D / TP D only)
(8661 MC D FR / TP D FR only)
(moving applications)
(moving applications)
(moving applications)
(Halogen free)
IEC 60754-1/2
(Halogen free)



CLEANROOM TECHNOLOGY PROVIDERS
ÖLFLEX® is your solution to STRICT CLEANROOM SPECIFICATIONS:


Not sure which ÖLFLEX® Cleanroom Cables would fit your specifications?
Speak to your local LAPP representative or contact us for more advice at
lapp.apac@lapp.com