ÖLFLEX® - Single & Multicore Cable

ÖLFLEX® is the first branded cable in the world. In 1959, Oskar Lapp – the founder of LAPP developed the first flexible, industrially manufactured control cable with color coded wires. He and his wife Ursula Ida Lapp named the oil-resistant and flexible cables ÖLFLEX®. Today, ÖLFLEX® is a brand synonymous with power and control cable. Their single and multicore cables are the most widely used cables in the world.

LAPP as a leader in cable and connection technology has ensured that under ÖLFLEX® brand, we have a wide range of power and control cables to meet the requirement of various industries. 

Application Areas

- Industrial machinery, machine tools, plant, and equipment engineering

- Measurement, control, heating, and air conditioning systems

- Wind power and photovoltaic systems

- Public buildings, airports, and railway stations

- Medical technology, chemical industry, composting plants, and sewage works

- Food and beverage industry

- Power drive systems

- Robot applications

- Railway applications

Features

- Suitable for fixed, flexible, and highly flexible (energy supply chains) applications

- Oil resistant, UV resistant, Flame retardant, Halogen-free, and Fire survival

- Fulfills the most demanding requirements for chemical and mechanical properties

- Suitable for weather resistance installations

ÖLFLEX® single and multicore cables have copper conductor and PVC insulation. However, we also provide outer jackets in Polyvinyl Chloride (PVC), Polyurethane (PUR) and Rubber based on application and environment. The cables are tested and certified with international licenses (like UL & CSA Approval).

ÖLFLEX® Single & Multicore Power and Control Cables are Classified as Below

- Halogen-free Cables

A product range with halogen-free core insulation and outer sheath made of a special halogen-free compound

- Rubber Cables

With special TPE outer sheath, these cables are most sustainable in harsh conditions like outstanding weather, good resistance to hot and cold water suited for underground installation. Ozone and UV resistance enables versatile use for indoor and outdoor applications.

- Crane Cables

Round and flat highly flexible reeled cables for movable control panels and consoles which are useful in low, medium, and high mechanical stress.

- Robust Cables

Cables for flexible and fixed installation for robust mechanical use. At room temperature, they have increased resistance against acids, caustic solutions and certain vegetable, animal, and mineral oils. This range of cables is ideally suited for use in agricultural, pharmaceutical, food & beverage industries.

- Servo Cables

Connecting cable between servo controller and motor for static and occasionally flexible use which are also EMC optimized design

- Heat Resistant Cables

ÖLFLEX®HEAT range cables are useful for application areas with high ambient temperature (from -190 deg. C to +650 deg. C) like thermal and heating elements.

- Highly Flexible Cables

In power chains or moving machine parts, highly flexible, suitable for use in measuring, controls and regulating circuits, assembly and production lines

- Solar Cables

Electron beam cross-linked flexible solar cables with optimized performance in water and cold weather, torsional load in wind turbines

- CY Cables

Screened PVC power & control cable - CY cable for protection against electrical interference. Suitable for use where a high degree of circuit integrity is required and where interference can prevent accurate signal transmission in low or medium voltage installations

- SY Cables

The steel braided PVC power & control cable - SY cable is for additional mechanical protection. Available in number-coded or color-coded core identification

In addition to the above range of cables, we have cables Manufactured in India to meet the country-specific market requirements. The single-core and multicore wires and cables designed for India are

- ÖLFLEX® 100 I multicore color-coded cables for industrial plants

- ÖLFLEX® UNIPLUS single core cables for control cabinet solutions

- ÖLFLEX® FIRE single core, multicore, and paired cables for fire safety in buildings

- ÖLFLEX® INFRA single-core and ÖLFLEX® POWER LV multicore cable ranges are the best solutions for building and infrastructure

Popular Categories

General Applications

Intrinsic Safety Applications

Harsh Environment Applications

Servo Applications

Drag Chain Applications

Robotic Applications

Conveyer Applications

Renewable Energy Applications

Thermocouple Applications

Building Applications

High Temperature Applications

Control Cabinet Applications

Popular Products

ÖLFLEX® CONTROL TM CY

Features Applications

- UV resistant

- Industrial machinery

- EMC compliant

- Wind turbines

- Torsion- resistant

- Explosive area

ÖLFLEX® SERVO 2YSLCY-JB

Features Applications

- Flame retardant

- Chemical industry

- EMC compliant

- Paper industry

- Low-capacitance

- Process industry

ÖLFLEX® SERVO FD 796 CP

Features Applications

- Power chain

- Servo controller & motor

- Halogen free

- Machine tools

- Mechanical resistance

- Indoor & outdoor use

ÖLFLEX® FD 855 CP

Features Applications

- Power chain

- Machine tools & transfer lines

- EMC compliant

- Used in assembly & automatic placement machines

- UV resistant

- Assembly & production lines

ÖLFLEX® ROBOT F1 ( C )

Features Applications

- Suitable for outdoor use

- Multi-axis articulated robot

- Power chain

- In power chains or mobile machine parts

- Torsion resistant

-Automated handling equipment

ÖLFLEX CRANE 2STa

Features Applications

- UV resistant

- Crane application

- Suitable for outdoor use

- As a self-supporting shaft cable

- Optimum strain relief

- Suitable for outdoor application

ÖLFLEX® CLASSIC 110 CY

Features Applications

- Chemical resistant

- Heating & air-conditioning systems

- EMC compliant

- Conveyor & transport systems

- Flame retardant

- In EMC-sensitive environments

ÖLFLEX® HEAT 260 C MC

Features Applications

- Temperature resistant    

- Sensor system

- Acid resistant

- Used in environment with very high temperature

- EMC compliant                                                           

- Polymer processing

 

H07RN-F, enhanced version

Features Applications

- UV resistant                    

- Wind energy

- Oil resistant                          

- Outdoor use

- Waterproof                 

- Industrial & Agricultural use