Industrial Connectivity





Introducing the newest addition in LAPP's Industrial Communication product portfolio – LAPP UNITRONIC® ACCESS MP08 IOL IO-Link master, a high-performance device made to enhance reliability and efficiency in data transmission for automation systems.
As part of LAPP’s UNITRONIC® ACCESS family, the MP08 IOL IO-Link master serves as a Remote I/O (Input/Output) module which enables seamless integration of distributed I/O devices into industrial networks, delivering robust performance for industrial Ethernet and fieldbus connectivity. It is especially ideal for use in applications requiring real-time data exchange, such as factory automation, process control, and machine monitoring.
- 8 Slots for A-coded M12 plug connectors
- Supports multi-protocol – PROFINET, Ethernet/IP, EtherCAT, Modbus, CC-Link IE
- Robust Industrial Construction – Zinc die-cast and welding spatter resistance
- Easy Integration – Automatic configuration and plug-and-play
- Diagnostic and Monitoring Capabilities for remote maintenance of devices
- Unmatched Water Protection – IP69

MP08 IOL IO-Link master




© 2025 LAPP India. All Rights Reserved.
LAPP India