Reliable Power Delivery — Even Underwater
Designed for critical operations in and around water, ÖLFLEX® AQUA 510 P stands up to environmental stress so your systems don't stand still.
Certified for continuous use in fresh or saltwater (UL 1309)
Smooth, dirt-repellent sheath resists mussel and algae buildup
Withstands cuts, abrasion, notches, and mechanical stress
Reliable performance from -50 °C to +90 °C
Halogen-free material for highly sensitive environment
Resistant to ammonia, oils, UV, ozone, and cleaning agents
For Environments That Push Limits
ÖLFLEX® AQUA 510 P is ideal for power delivery in moisture-prone, submerged, or exposed areas. It's a perfect fit for:
Aquaculture
Ensure reliable power supply in underwater environments.
Industrial Settings
Ensure consistent performance in factories and plants with harsh conditions.
Outdoor Installations
Withstand the elements in construction and agricultural sites.
Supporting Sustainable Operations
ÖLFLEX® AQUA 510 P is part of LAPP's commitment to long-term, responsible solutions. With a halogen-free design, high durability, and reduced maintenance needs, this cable helps lower environmental impact over its lifecycle. It supports sustainable aquaculture practices and efficient installations in sensitive or remote environments.
Specified for demanding conditions
Property | Specification |
---|---|
Rated Voltage | 450/750 V |
Insulation | Modified polypropylene (PP) |
Outer Sheath | Polyurethane (black, RAL 9005) |
Temperature Range | -50°C to +90°C (fixed) |
Flexing Temperature | -40°C to +90°C |
Min. Bend Radius | 4× diameter (fixed), 10× (flexing) |
Halogen-Free | Yes (IEC 60754-1) |
Submersion Certification | EN 50525-2-21 (up to 10 m depth) |
Oil/UV/Ammonia Resistant | Yes (EN 60336-10-2, EN 50618) |

Connect with our team now
Looking for a solution that performs in extreme environments while supporting long-term sustainability? ÖLFLEX® AQUA 510 P is engineered for it.