Predictive maintenance of cables has become the go-to advantageous and cost-effective method to track the current conditions of your data cables and plan replacement time in advance.
Often found in torsionally stressed cable guides across various industries, rely on robust features of ETHERLINE® GUARD such as real-time status displays - to reduce maintenance downtimes, allow integration into existing structures and enable reliable communication.
ETHERLINE® GUARD PM03T / PM02TWA
- ETHERLINE® GUARD enables lifetime monitoring of data lines
- 100BASE-TX transmission standard with focus on dynamic applications
- Feedback of the expected service life via status LED
- Alarm limit value individually adjustable (lifetime between 21 - 99%)
- Compact design, also suitable for use in decentralized control cabinets (mounting on DIN rail possible)
- Suitable for integration into IIoT structures via MQTT interface (including status/data evaluation, settings, updates)
KNOWLEDGE IS POWER
Access the presentation materials via the links below:
If you have further questions or would like to have a 1-to-1 technical consultation, please fill in your details below or contact us at:
Please note that fields marked with asterisk [*] are required information.