Manufacturing the batteries of tomorrow
Dominance of Lithium-ion batteries (LIBs) as the mainstream battery technology today is obvious, largely due to attractive raw material costs and superior energy density the batteries have at a lower weight compared to other battery chemistries.
Have you ever wondered how these batteries are made behind the scenes?
Battery Manufacturing: A Simplified Overview
More refined and well-structured compared to early days when the technology was first stabilised, making Li-ion batteries is not as complicated as imagined!
STEPS | CHALLENGES |
---|---|
1
MAKING CATHODES & ANODES
Formulate an electrode slurry by combining materials
|
|
2
COATING
Applying the electrode slurry to the copper and aluminium foils
|
|
3
CALENDARING
Compress coated foils to ensure a consistent thickness & enhance battery density
|
|
4
SLITTING & DRYING
Electrode foils are slit to required size and dried to evaporate away the solvents
|
|
5
WINDING / STACKING
Separators are inserted between the cathodes and anodes and the layers are either wound together or stacked
|
|
6
TERMINAL WELDING & CANNING
Prepare ready "battery containers" through tab welding, assembly, canning and sealing
|
|
7
FILLING
Inserting the electrolyte liquid into the batteries under vacuum conditions
|
|
8
PRE-CHARGING
Charging for first time before aging storage at controlled temperatures
|
|
9
FINAL CELL SEALING & TESTING
|
LAPP is Side By Side with our Machine Building Customers
At LAPP, we understand the various challenges in battery manufacturing.
We work as a team to prescribe the right solutions to match the specific applications of our machine-building and plant construction customers, to meet the demands of real-world use.
DISCOVER OUR
ROBUST LINE-UP FOR A FAST-CHARGING FUTURE
ROBUST LINE-UP FOR A FAST-CHARGING FUTURE
POWER & CONTROL
ÖLFLEX® Classic 110 /
ÖLFLEX® Chain
ÖLFLEX® Chain
Cables for fixed or moving applications; interconnection between machines & equipment
ÖLFLEX®
Robot 900 P
Robot 900 P
Robots within the production lines (e.g. coating, slitting, degassing, and electrolyte injection)
ÖLFLEX®
Heat
Heat
Where special operating temperatures are required (as low as 90°C to as high as 350°C)
DATA COMMUNICATION & TRANSMISSION
UNITRONIC®
Primarily used in Bus communication
ETHERLINE®
Machines use mainly from CAT 5e up to CAT 7 ranges
RECOMMENDED PRODUCTS
ÖLFLEX® 191 / 191 CY
UNITRONIC® LIYCY
ETHERLINE® CAT 6A