Write to us at marketing.in.lib@lapp.com for any queries.
ETHERLINE® PN Cabinet Cat.6a
Benefits
- Rapid information exchange at up to 10 Gbit/s over 60 m thanks to Cat.6A Ethernet
- Assembled connecting cables on both sides saves time and eliminates any potential for errors during on-site assembly
- The narrow RJ45 connector allows use in devices with a very high port density
- Ideal protection against electromagnetic interference due to pair shielding with aluminium compound foil and copper shielding braiding as overall shielding (S/FTP)
- UL/CSA certification according to technical data enables the product to be used in the North American market
- Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts
ETHERLINE® LAN Cat.6A
Benefits
- Rapid information exchange at up to 10 Gbit/s over 60 m thanks to Cat.6A Ethernet
- Assembled connecting cables on both sides saves time and eliminates any potential for errors during on-site assembly
- The narrow RJ45 connector allows use in devices with a very high port density
- Ideal protection against electromagnetic interference due to pair shielding with aluminium compound foil and copper shielding braiding as overall shielding (S/FTP)
- UL/CSA certification according to technical data enables the product to be used in the North American market
- With halogen free LSZH outer sheath to meet special fire protection requirements
- Versatile properties allow universal use, reduce the variety of parts and thus result in savings in logistics
- Available in different colours
ETHERLINE® Flex P Cat.5
Benefits
- Available as a one-sided direct line for flexible selection of the cable length and free choice of further connection
- Also available as a connecting cable on both sides to save time during installation
- Fast information exchange through Ethernet technology
- Cat. 5e performance up to 100 Mbit/s
- Ideal protection against electromagnetic interference thanks to double shielding made of aluminium-laminated foil and copper shielding braiding with high degree of coverage (SF/UTP)
- The integrated vibration protection of the connector makes it resistant to shocks and vibrations
- The angled shape of the connector is suitable for a space-saving cable outlet
GOF DUPLEX Patchcord