Are you looking to install a new industrial machine?
Already sourcing for skilled electricians who can help with the hardwiring correctly, on budget, and are available during your planned installation dates?
There’s another way—that’s easier, cheaper, and better: moving to connectorised cabling.
Cable connectors eliminate the notorious issue of costly hardwiring errors—which can increase exponentially with the number of connection points in your machine—evolving your assembly process into a simple plug-and-play operation that’s free of wiring errors.
And with LAPP’s world-leading range of cable connectors, you’ll be able to find just about every power, control, signal and data application you can imagine. For the few very specific machine requirements not addressed by off-the-shelf connectors? LAPP offers custom modular connectors, which can pack power and control contacts, fibre optic contacts, pneumatic ports and data bus connectors into an environmentally-protected housing.
Enjoy secure and reliable electrical connections with LAPP’s range of EPIC® connectors. Read more about LAPP's rectangular, circular and modular connectors for Industrial OEM Equipment and Factory Floor Automation Systems below.

Flexible, robust connectors for mechanical engineering
- Find the right connector for any application, with suitable housings, inserts and contacts configurations
- EPIC® Standard housing range offers a flexible choice of cable entries
- EPIC® Ultra housing range offers high EMC and corrosion protection, and comes with a fixed frame for easy assembly and stainless steel interlocking device
- EPIC® inserts are available in fixed pin design or modular system
- EPIC® kits offer ready-to-use industrial connector configurations right off the shelf


Compact for motion control and energy transfer
- Circular connections come in two designs – a signal design with gold plated contacts and high-reserve power connector design.
- Reliable protection against electromagnetic interferences with metal housing and integrated EMC screen contact
- Effective transmission of low voltages and currents with gold-plated signal contacts
- Great strain relief and perfect sealing with integrated EMC cable glands
- Robust chemical protection due to high-quality sealing material
- EPIC® SIGNAL connectors are available in M17, M23 and R3.0 (M27)
- EPIC® POWER connectors are available in M12, M17, LS1 (M23), LS1.5 (M40) and LS3 (M58)

EPIC® POWERLOCK – Remember it in 5 steps





EPIC® POWERLOCK – Remember it in 5 steps
![]() |
For unshielded single core cables from 35mm2 up to 300mm2 |
![]() |
![]() |
![]() |
![]() |
Double screw Screw 1000V/400A 50mm2 -120mm2 |
![]() |
Crimp Crimp 1000V/660A 35mm2 - 300mm2 |
![]() |
![]() |
1*Contact e.g. pn 44420237 |
![]() |
1*Housing body e.g. pn 44420268 |
![]() |
1*ST-M40 for F6 and D6 e.g. pn 53111250 |
![]() |
![]() |
D6 Cable connector source |
![]() |
F6 Cable coupler drain |
![]() |
A6 Panel base source |
![]() |
A1 Panel base drain |
![]() |
![]() |
PE - Green |
![]() |
N - Blue |
![]() |
L1 - Brown |
![]() |
L2 - Black |
![]() |
L2 - Grey |

Simple, Customisable, All-in-one
- Modular connector system for the transmission of power, signals and data
- Fixed frame for easy assembly
- Individual module mounting-direction polarised to prevent insertion error
- Compatible with competitor modules through innovative red clip
- Components of the EPIC® MH Systems:
- 11 module variations
- 4 frame sizes
- 4 contact variations
- 3 shielded variations

Frames Assembly Details






Connector Configurator
Design and configure a complete connector system consisting of inserts, housing, contacts with thousands of combinations for your exact requirements!
Customised Housing Configurator
Configure your own industrial connector housing with locking concept and cable entries.