Food and Beverage | LAPP Solutions


Lapp has what you need for your equipment:

  • Conveyors
  • Ovens
  • Mixers
  • Protein Preparers 
  • Fillers
  • Cappers
  • Seamers
  • Case Packers
  • Palletizers
  • Robotics
  • Other Processing Equipment 

LAPP supports this connected production environment with robust cables, connectors and data communication systems designed for demanding industrial applications.


Explore our complete range

Message Us

As experts in industrial automation, we deliver reliable cable and connectivity solutions that meet the unique demands of food and beverage manufacturing. Our products ensure safety, hygiene and efficiency, helping you maximize overall equipment effectiveness (OEE) while meeting the highest industry standards.


From production lines to washdown areas, our products are built to perform:

  • FDA-compliant materials for use in food zones.
  • IP69K rated for high-pressure, high-temperature washdown resistance.
  • ECOLAB® approval for compatibility with harsh cleaning agents.
  • UL tray ratings for robust performance in complex electrical systems.

LAPP product families built for food and beverage environments including infrastructure, washdown, splash zones and end of line.

  • Power & Control, Tray, VFD, and Servo Cables

    lapp-product-group-picture

    Known for its reliability and versatility, ÖLFLEX includes a wide range of power and control cables, including VFD, flexible, robotic and shielded cables. Designed to withstand oil, chemicals and mechanical stress, cables are ideal for industrial automation and manufacturing environments. Cables also feature a smaller outer diameter (OD), enabling easier installation in tight spaces. This flexibility is a game-changer in the intricate layouts of food processing facilities.

    Tray-Rated Cables
    LAPP tray cables are UL tray-rated, offering durability and flexibility for complex electrical systems. With ECOLAB® approval and IP69K ratings, they excel in washdown areas and high-moisture environments in food and beverage plants.

    VFD Lines and Servo Cables
    Engineered for high-performance applications, LAPP variable frequency drive (VFD) and servo cables ensure efficient power transmission and control. With ECOLAB® approval and an IP69K rating, they withstand harsh cleaning agents and high-pressure washdowns.

  • Cable Glands & Stainless Steel Cord Grips

    lapp-product-group-picture

    These cable glands, strain reliefs and locking nuts provide secure connections for a variety of cables, including armored, unarmored and shielded cables. With exceptional sealing, strain relief and easy installation, SKINTOP® ensures durability and reliability in harsh industrial environments.

    Stainless Steel Cord Grips

    SKINTOP INOX® and SKINTOP® HYGIENIC cord grips feature corrosion-resistant, smooth surfaces and compact designs — perfect for splash zones in food production facilities. Made from stainless steel, they are also easy to clean and resist aggressive cleaning agents.

  • Data Communication Systems, Data network cables & fieldbus components

    This UL-certified product family includes industrial communication solutions engineered for high performance and washdown approval. Common food and beverage products included under the ETHERLINE family are:

    • Cat 7 Tray cables
    • Cat 5e tp Cat 7 patch cords
    • RJ45 – M12
    • Standard Ethernet cables: stationary to high flexing (continuous flex) cables

    The UNITRONIC® product family includes data communication and signal transmission cables, such as twisted pair, shielded, unshielded and bus system cables — e.g., DEVICENET, PROFIBUS, CAN-Bus and Asi-Bus. It also features specialized connectors for seamless integration into automation and control systems, delivering fast, precise and reliable performance.

  • Industrial Connectors

    The EPIC® product family includes solutions for quick disconnect, motor supplies, modular designs and/or meeting the needs for any industrial connectivity.
  • LAPP Harnessing Solutions 

    • Offering standard servo assemblies.
    • For all automation manufacturers — Rockwell, Siemens, etc.
    • Custom connectorization solutions.
  • SILVYN® FDA and ECOLAB® Approved Conduit

    Our SILVYN® HYGIENIC conduit carries FDA approval and ECOLAB® certification, underscoring its resistance to cleaning agents, minimizing the risk of contamination and promoting ease of cleaning. All our products are rigorously tested and certified to meet appropriate international standards.

FDA Zones

Zones are defined based on the probability of contamination if a pathogen is present in the zone. To define zones understand the pathway to contamination.


Zone 1

  • Food Zone
  • Food contact
  • Conveyors, mixing vessel, ovens
  • Equipment designed to make contact with food.

Zone 2

  • Splash Zone
  • Equipment that is near food, but its purpose is not to make contact
  • Usually a area in the same room as Zone 1

Zone 3

  • Non-Food Zone
  • Warehouse, hallway or room outside where food is produced.
  • Rarely in the same room as food production