In Asia, CC-Link is the leading open industry standard with pronounced deterministic characteristics, used for exchanging data between the control and manufacturing level. It is available in different variants. In the standard variant, CC-Link is a fieldbus system enabling a data transmission rate of up to 10 Mbit/s over a total cable length of 100 m, as well as real-time communication with up to 64 devices in the network. As the transmission distance can be extended to up to 1,200 m with lower network speed, CC-Link is also suitable for large-scale applications. The simple structure of this standard suffices for a wide range of automation technology tasks. This network technology is also increasingly being used in Europe, as CC-Link-compatible products from different manufacturers can be integrated very easily.
You can find more information about the Ethernet-based variant of CC-Link under CC-Link IE.
CC-Link is standardised by the CLPA (CC-Link Partner Association) user organisation.
LAPP is a member of the CLPA and plays an active role in further developing CC-Link.