Smart factories, networked communication systems and requirements for data transmission are constantly growing in this era of rapid digitalisation. With greater versatility and efficiency in future smart factories to be expected, industrial networks and technologies need to enable communications in harsh environments with high volumes of data, and withstand external influences at the same time.
Despite uncertainties, the Industrial Ethernet cables market is set to grow by USD1.17 billion between 2021 to 2025, driven by the growing benefits of Industrial Ethernet, which has seen it replacing Fieldbus.1 In fact, Ethernet/IP and PROFINET each take up 17% market share of new installed nodes in factory automation, according to a 2022 study.2
from a Single Source

IoT places high demands on connection technology for the reliable transmission of data at high volumes, to avoid production downtimes and ensure employee safety.
Access LAPP's connectivity solutions guide below and simply click on each icon to see the solutions for different segments of the smart factory!





SWITCH VARIANTS
ACCESS PN IP67
- Suitable for use in PROFINET networks in automation technology (“Conformance Class B”)
- Can be used in an extended temperature range from -40°C to +75°C
- Enables simple configuration and diagnosis via PROFINET or the web interface
- Prioritisation of PROFINET telegrams with real-time data
- Supports MRP (client), LLDP, DCP and SNMP, allows diagnostic alarms and detailed network statistics
ACCESS U IP67
- Suitable for use in Ethernet-based networks in automation engineering as well as PROFINET networks ("Conformance Class A")
- Can be used in an extended temperature range from -40°C to +75°C
- Ready for quick use with minimal installation
- High performance due to generous 16K MAC address table and extensive 256 Kbyte packet buffer

contact your local LAPP representative.
^Applicable to ETHERLINE® ACCESS U only.