Industrial Communication For Ethernet-Based Sensor Producers
In Industrial Communication, sensors are initial data sources. Data communication from these sensors can use almost any kind of protocol and communication standard. Recently, more and more sensor manufacturers have started using Industrial Ethernet for the communication. There are different Ethernet standards that need to be considered when selecting the right Ethernet cable. Furthermore, specific requirements regarding flexibility, chemical resistance, material features, CPR, or approvals need to be taken into account.
Single Pair Ethernet, the latest standard on the market, may be the perfect solution for the sensor communication of the future.
Your challenges our solutions
- Protocol independent portfolio
- Own factory for industrial Ethernet cables
- Wide range of catalogue components available globally
- Great availability and fast deliveries
- International standards and approvals
- Cable solutions for Cat. 5, 5e, 6, 6a, 7
- Cables for all kinds of movements
Your industry - your special applications
Connection solutions are our mission
Ethernet cables
- ETHERLINE® PN Cat.5 Y FLEX FC
- ETHERLINE® FD P FC CAT5 2x2xAWG22
- ETHERLINE® FD P CAT5e 4X2XAWG26
- ETHERLINE® FD P CAT.6 4X2XAWG26
- ETHERLINE® Cat. 6A Y
- ETHERLINE® PN CAT.7 Y FLEX A
S/A cable
Single Pair Ethernet cable
Field mountable connectors