Fire mishaps are a serious concern. The rising number of accidental deaths and property loss are mostly caused by fire hazards due to electrical networks. Several research studies highlight the fact that most fire originate inside the buildings and smoke is identified as the most common cause of death. The loss of human life and damage to the assets in the property indicate higher risks of operations and affect the reputation of businesses.
Halogen free cables hold immense importance in raising the benchmark for the overall safety of the human habitat. It is mandatory to adopt and install the fire resistant cables as per the Indian Standard 17048 with international specifications are therefore critical to raising the safety standards for residential and commercial projects.
LAPP's robust & certified range of halogen free cables include:
Technical Features and Description
- Conductor stranding - Annealed bare copper, Class V in acc. to IS 8130/IEC 60228
- Min. bending radius < Occasional flexing: 8 x cable OD
- Rated Voltage - 1100 Volts
- Test Voltage - 3000 V AC
- Current rating - In acc. IS 3961
- Range of Temp. - Occasional flexing: -15°C to +70°C
Application Area
- Used for internal wiring for installation in pipes and conduits
- Suitable for fixed installation particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
Benefits
Technical Features and Description
- Conductor stranding - Annealed bare copper, fine wire strand class 5 in acc. to IS 8130-1984/IEC 60228
- Min. bending radius occasional flexing: 8 x cable OD
- Rated Voltage - 1100 Volts
- Test Voltage - 3000 V AC
- Range of Temp. - Occasional flexing: -15°C to +70°C
Application Area
- For wiring of lamps, devices, switchgear cabinets and distribution boxes
- For installation in tubes, on, in and under plaster as well as in closed installation ducts
- In application area with a high density of people or valuable assets for increased safety
Benefits
Technical Features and Description
- Conductor stranding - Class V as per IS 8130/IEC 60228
- Min. bending radius
- Rated Voltage - UM 1100 Volts
- Test Voltage - 4000 V
- Current rating - In acc. IS 3961 Part-5
- Range of Temp. - Occasional flexing: -15°C to +70°C
Application Area
- Public buildings like airports or railway stations
- Plant engineering, Industrial machinery, heating and air-conditioning systems particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards for use in dry rooms
Benefits
Write to us at lappindia.marketing@lappindia.com for any queries.