Servo Applications

ÖLFLEX® power and control cables for Servo & Motor applications are cables for connecting servo controller and motor. These cables are high in oil resistance and are suitable for applications requiring occassional flexing and static-fixed applications in variable speed drive and frequency inverter. With low capacitance properties and double screened for superior EMC performance, they are also cleanroom suitable cables. The cables satisfy manufacturer standards from Siemens, Bosch, Indramat, Lenze, Sew, Allen Bradley and Rockwell as well as gained approval for most international market including UL CSA and VDE. Choose from a a wide option including the best selling cables as such OLFLEX® SERVO 719, OLFLEX® SERVO 728 and OLFLEX® SERVO 2YSLCY. The cables function at operating voltages of 300/500V, 450/750V and 600/1000V.
Shop By
We can't find products matching the selection.