Robotics Applications

ÖLFLEX® Robot range power and control cables are designed for use in the robotics industry. These cables are made for dynamic bending and torsion motions and are available in shielded and unshielded versions, meeting standard certification such as UL and CSA. Specialised range can withstand torsional motions of up to 360°/m for more than 10 million torsional cyclesand features a travel distance of up to 10m. Designed with a small bending radius down to 10x cable diameter for flexible use and voltage rating of up to 1000V. These space saving, small cable diameter cables are resistant to many lubricants, acids, alkaline and other chemicals.
Shop By
View as Grid List

6 Items

per page
Set Ascending Direction
  1. OLFLEX ROBOT 900 DP 5 X 2 X 0.34
    OLFLEX ROBOT 900 DP 5 X 2 X 0.34
    ₹1,624.79/M
    Article No.: 0028136 Inclusive of tax

    Free Delivery within 3 weeks from payment receipt

    Processing request. Please kindly wait
  2. OLFLEX ROBOT 900 DP 25 X 0.25
    OLFLEX ROBOT 900 DP 25 X 0.25
    ₹2,338.49/M
    Article No.: 0028126 Inclusive of tax

    Free Delivery within 3 weeks from payment receipt

    Processing request. Please kindly wait
  3. OLFLEX ROBOT 900 DP 3 X (2 X 0.14)
    OLFLEX ROBOT 900 DP 3 X (2 X 0.14)
    ₹1,305.75/M
    Article No.: 0028105 Inclusive of tax

    Free Delivery within 3 weeks from payment receipt

    Processing request. Please kindly wait
  4. OLFLEX ROBOT 900 DP 4 X 0.34
    OLFLEX ROBOT 900 DP 4 X 0.34
    ₹818.92/M
    Article No.: 0028135 Inclusive of tax

    Free Delivery within 3 weeks from payment receipt

    Processing request. Please kindly wait
  5. OLFLEX ROBOT 900 DP 12 G 1.5
    OLFLEX ROBOT 900 DP 12 G 1.5
    ₹3,306.73/M
    Article No.: 0028195 Inclusive of tax

    Insufficient Stock

    Out of stock
    Processing request. Please kindly wait
  6. OLFLEX ROBOT 900 DP 12 X 0.14
    OLFLEX ROBOT 900 DP 12 X 0.14
    ₹1,102.67/M
    Article No.: 0028100 Inclusive of tax

    Insufficient Stock

    Out of stock
    Processing request. Please kindly wait
View as Grid List

6 Items

per page
Set Ascending Direction