Building Applications

ÖLFLEX® cables for building installation are low smoke, halogen-free power and control cables that offer increased oil resistance that is suitable for use in damp or dry conditions. Made with PVC and PE sheaths, its applications cover control cables for static installation, building construction and occasional flexing operations. Particularly useful where fire hazard is a consideration, high-value properties and direct burial, indoor and outdoor use. Certified VDE and CPR, th cables are available in low voltages (300/500V, 600/1000V) and medium voltages (6/10 kV, 12/20 kV, 18/30 kV) and are made from copper or aluminium.
Shop By
View as Grid List

1 Item

per page
Set Ascending Direction
  1. OLFLEX INFRA HFFR 1 X 2.5 BK
    OLFLEX INFRA HFFR 1 X 2.5 BK
    ₹58.03/M
    Article No.: 8420012090 Inclusive of tax

    Free Delivery within 7 working days from payment receipt

    Processing request. Please kindly wait
View as Grid List

1 Item

per page
Set Ascending Direction