SKINTOP® SD PG 9
Dust protection; PG 9; black
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52025240
cold resistance
Benefits
- Prevents dust and dirt from getting into the housing
Applications
- This dust protector can be placed under the cap nut of the cable gland
- Preparations
- Protection of unused connection points
Show less
Show all
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Dust protection
Type of packaging
Bag
Delivery Unit
500.000
Product Design
Slit
No
Outer diameter
13.5 mm
Overall height
2 mm
Thread size
PG 9
EMC screening
No
Material
PE foam
Colour
black
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-70 °C
Max. temperatur
100 °C
Temperature min.
-70 °C
Temperature max.
100 °C
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
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one PU.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® SD
Show less
Show all