SKINDICHT® O-RING PG 13.5 (18X1.5) NBR
Sealing ring; PG 13,5; Inner diameter: 18mm; Outer diameter: 21mm; Acrylonitrile butadiene rubber; NBR; black
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52005740
uv-resistant.
halogen-free
oil resistant
cold resistance
Benefits
- Resistant to oil, dust and water
Applications
- For a reliable sealing against foreign objects and liquids at the connecting thread of a gland or similar components.
Show less
Show all
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Sealing ring
Type of packaging
Bag
Delivery Unit
100.000
Product Design
Inner diameter
18
Outer diameter
21 mm
Overall height
1.5 mm
Thread size
PG 13,5
Seal type
O-ring
Sealing material
Acrylonitrile butadiene rubber
Sealing material, short form
NBR
Colour
black
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-20 °C
Max. temperatur
100 °C
Temperature min.
-20 °C
Temperature max.
100 °C
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
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one PU.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® O-Ring NBR PG
Article number | Thread size | Outer diameter | Delivery Unit | |
---|---|---|---|---|
52005740 | PG 13,5 | 21 mm | 100 | |
52005750 | PG 21 | 30 mm | 100 | |
52005760 | PG 36 | 48 mm | 50 | |
52005770 | PG 48 | 59 mm | 50 | |
53001010 | PG 7 | 13 mm | 100 | |
53001020 | PG 11 | 19 mm | 100 | |
53001030 | PG 16 | 23 mm | 100 | |
53001040 | PG 29 | 38 mm | 50 | |
53001050 | PG 42 | 54 mm | 50 | |
53102011 | PG 9 | 16 mm | 100 |
Show less
Show all