SHIELD-KON RSK FLAG B5 EARTH CLAMP
Earthing lug; Borehole diameter: 5mm; Electrolytic copper Tin-plated
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61753764
Item not in stock, but available on backorder
uv-resistant.
chemical resistance
flame-retardant
halogen-free
corrosion resistant
oil resistant
icon sturgeon signal
Technical Attributes
General Information
Product type
Earthing lug
Delivery Unit
100.000
suitable for
RSK 5301RSK 5401
Product Design
Total length
24 mm
thickness
0.56 mm
Bore diameter
5 mm
EMC screening
Yes
Material
Electrolytic copper
Surface protection
Tin-plated
Product Characteristics
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Corrosion-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
UL recognised
No
UL listed
No
VDE certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.