SKINDICHT® MR PG 9/7
Reducer; Inner thread: PG 7; Outer thread: PG 9; Brass Nickel-plated;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52003750
uv-resistant.
flame-retardant
halogen-free
oil resistant
heat resistance
cold resistance
Benefits
- Enables the use of cable glands with smaller connection threads than the existing threaded holes
Applications
- Machines
- Devices
- Housings
Show less
Show all
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Reducer
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
100.000
Assembly type
in threaded borehole
Product Design
Cable gland design
Straight
Inner thread
PG 7
Outer thread
PG 9
Total length
8.5 mm
Overall width
17 mm
Thread type
PG
Thread size
PG 9
Pitch of thread
1,41
Thread length
6 mm
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Colour
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-60 °C
Max. temperatur
200 °C
Temperature min.
-60 °C
Temperature max.
200 °C
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
GGVS certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® MR
Article number | Outer thread | Inner thread | Delivery Unit |
---|---|---|---|
52003750 | PG 9 | PG 7 | 100 |
52003760 | PG 11 | PG 7 | 100 |
52003770 | PG 11 | PG 9 | 100 |
52003780 | PG 13,5 | PG 7 | 100 |
52003790 | PG 13,5 | PG 9 | 100 |
52003800 | PG 13,5 | PG 11 | 100 |
52003810 | PG 16 | PG 7 | 100 |
52003820 | PG 16 | PG 9 | 100 |
52003830 | PG 16 | PG 11 | 100 |
52003840 | PG 16 | PG 13,5 | 100 |
52003850 | PG 21 | PG 11 | 50 |
52003860 | PG 21 | PG 13,5 | 50 |
52003870 | PG 21 | PG 16 | 50 |
52003880 | PG 29 | PG 13,5 | 50 |
52003890 | PG 29 | PG 16 | 50 |
52003900 | PG 29 | PG 21 | 50 |
52003910 | PG 36 | PG 16 | 25 |
52003920 | PG 36 | PG 21 | 25 |
52003930 | PG 36 | PG 29 | 25 |
52003940 | PG 42 | PG 29 | 10 |
52003950 | PG 42 | PG 36 | 10 |
52003970 | PG 48 | PG 36 | 10 |
52003980 | PG 48 | PG 42 | 10 |
Show less
Show all