H-A 32 TG 29 ZW. HOOD
Hood; Design size: 32A; Plug connection design: Standard; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
10583000
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
H-A 32 TG 29 ZW. HOOD Hood -  Primary Image
H-A 32 TG 29 ZW. HOOD Hood -  Primary Image
uv-resistant.
uv-resistant.
halogen-free
halogen-free
corrosion resistant
corrosion resistant
cold resistance
cold resistance
UKCA marked
UKCA marked
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US
VDE certified
VDE certified
VDE Reg.-Nr. B437
VDE Reg.-Nr. B437

Benefits

  • For two inserts of the small H-A, H-D and STA series. Space-saving
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Applications

  • Machine and equipment manufacturing
  • Control engineering
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Hood

Design size

32A

Weight

334.000 g

Delivery Unit

5.000

Product Design

With cable gland

No

Number of cable entries

1 pc.

Number of cable entries at the top

1

Design of locking bolts

Bolts for Double Lever

With lever

No

Locking type

Double Lever

Number of locking bolts

4

Total length

82 mm

Overall width

56 mm

Overall height

75 mm

Thread type

PG

Thread size

PG 29

Housing variant

Hood

Design connector housing

Straight

With thread

Yes

With hinged lid

No

Plug connection design

Standard

With collar

Yes

Screen contact

No

EMC screening

No

Collar material

Brass

Collar material, short form

CuZn

Housing base material

Aluminium

Housing base material, short form

Al

Housing coating

Powder-coated

Lever material

Steel

Locking bolt material

Steel

Colour housing

grey

RAL housing colour

RAL 9006

Product Characteristics

Protection rating (IP), unmounted

IP 65

IP protection rating mounted

IP 65

Short-term temperature peak

125 °C

Operation temperature min.

-40 °C

Max. operating temperature

100 °C

UV-resistant

Yes

Chemical resistant

No

Acid-resistant

No

corrosion resistant according to

DIN EN 6988

Corrosion-resistant

Yes

Halogenfree

Yes

Impact-resistant

Yes

Vibration protection

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UR recognised

Yes

UR certification

according to UL 1977 (e-file number: E75770)
according to UL 50E (e-file number: E75770)

UL category control number

ECBT2

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 182.3 (e-file number: E75770)

cUR category control number

ECBT8

CSA certified

No

VDE certified

Yes

VDE registration number

B437

Product standard according to IEC

IEC 61984

TÜV certified

No

Show less
Show all

Documentation

Product Family List

All articles from EPIC® H-A 32 TG

Article number With collar Thread type Thread size Delivery Unit
10582000 Yes PG PG 21 5
10582001 No PG PG 21 5
10583000 Yes PG PG 29 5
19582000 No Metric M 25 5
19583000 No Metric M 32 5
79520600 No Metric M 40 5
Show less
Show all

Why Choose Lapp