SKINTOP® ST ISO M 16X1.5 XL BK
Cable gland; M 16; Clamping range (min./max.): 3.5 - 8 mm; Wrench size 1: 19; black; UV-resistant; IP 68 - 5 bar (30 min), IP 69;
Benefits
- High oil-resistance for maximum reliability
- Various accessories (e.g. multiple sealing inserts)
- Permanent vibration protection
- Optimum strain relief
- Wide, variable clamping ranges
Applications
- Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
- Machine and equipment manufacturing
- Photovoltaic
- Automation technology
- Offshore platforms, equipment and shipyards
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Cable gland
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
100.000
Product Design
For armoured cables
No
Glass-fibre reinforced
No
Number of cable entries
1 pc.
Bending protection
No
Cable gland design
Straight
Total length
40 mm
Clear width
8 mm
Thread type
Metric
Thread size
M 16
Pitch of thread
1,5
Thread length
12 mm
Thread standard
DIN 13
Wrench width 1
19 mm
Wrench size 2
19 mm
Hexagon corner dimensions
21.1 mm
Clamping range min.
3.5 mm
Max. clamping range
8 mm
EMC screening
No
Seal type
Conduit Sealing Ring
Sealing material
Chloroprene rubber
Sealing material, short form
CR
Material body
Polyamide
Material body shortname
PA
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Temperature dynamic min.
-20 °C
Dynamic temperature (max.)
100 °C
Temperature static min.
-40 °C
Temperature static max.
100 °C
Min. temperatur
-40 °C
Max. temperatur
100 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
No
Halogenfree
No
Oil-resistant
Yes
Impact-resistant
Yes
Vibration protection
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
Yes
UL AWM certification
according to UL 514B (CCN: QBPZ2 / e-file number: E79903)
UL listed
No
UL certification
according to UL 514B (CCN: QBPZ / e-file number: E79903)
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903)
cUL listed
No
cUL certification
according to CSA C22.2 No. 18.3 (CCN: QBPZ7 / e-file number: E79903)
CSA certified
No
VDE certified
No
VDE registration number
40010604
GGVS certified
No
DNV-certified
No
DNV certificate number
TAE00002NB
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® ST-M ISO
Article number | Thread size | Thread length | Clamping range min. | Max. clamping range | Wrench width 1 | Colour | Delivery Unit |
---|---|---|---|---|---|---|---|
53010000 | M 12 | 15 mm | 3.5 mm | 7 mm | 15 mm | black | 100 |
53017010 | M 16 | 12 mm | 3.5 mm | 8 mm | 19 mm | silver grey | 100 |
53017030 | M 20 | 13 mm | 5 mm | 12 mm | 24 mm | silver grey | 100 |
53017040 | M 25 | 13 mm | 9 mm | 14 mm | 27 mm | silver grey | 50 |
53017110 | M 16 | 12 mm | 2 mm | 6 mm | 19 mm | silver grey | 100 |
53017130 | M 20 | 13 mm | 4 mm | 9 mm | 24 mm | silver grey | 100 |
53017140 | M 25 | 13 mm | 6 mm | 12 mm | 27 mm | silver grey | 50 |
53017210 | M 16 | 12 mm | 3.5 mm | 8 mm | 19 mm | black | 100 |
53017230 | M 20 | 13 mm | 5 mm | 12 mm | 24 mm | black | 100 |
53017240 | M 25 | 13 mm | 9 mm | 14 mm | 27 mm | black | 50 |
53017310 | M 16 | 12 mm | 2 mm | 6 mm | 19 mm | black | 100 |
53017330 | M 20 | 13 mm | 4 mm | 9 mm | 24 mm | black | 100 |
53017340 | M 25 | 13 mm | 6 mm | 12 mm | 27 mm | black | 50 |