LABEL HOLDER KMK 2
Sign/label holder; Overall width: 29mm; Overall height: 8mm; Polyethylene
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61742822
halogen-free
cold resistance
Technical Attributes
General Information
Product type
Sign/label holder
Scope of delivery
without strap
Type of packaging
Cardboard packaging
Delivery Unit
100.000
pieces per PU
100 pc.
Assembly type
with cable ties
Time of installation
Before/after installation
Marking for
CoresCablesConduits
Product Design
Label design
Rectangular
Overall width
29 mm
Overall height
8 mm
For cable outer diameter min.
10 mm
For max. cable outer diameter
25 mm
Material
Polyethylene
Label material
Polyethylene
Material label shortname
PE
Colour
transparent
for cable tie width
5 mm
Product Characteristics
Temperature min.
-40 °C
Temperature max.
80 °C
Flame-retardant
No
UV-resistant
No
Chemical resistant
No
Acid-resistant
No
Halogenfree
Yes
Oil-resistant
No
Waterproof
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.