INSULATING TAPE TI 1212 WH
Insulating tape;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61713080
oil resistant
heat resistance
cold resistance
Benefits
- Protects against corrosion
- Non-aging
- Chemical resistance
- Not self-adhesive, no residues
- Wide temperature range for applications in harsh climatic environments
Applications
- Insulating tapes and self-amalgamating tape
- For sealing of transition points where water shouldn't enter
- For bundling several wire harnessings (e.g. automotive industry)
Show less
Show all
Technical Attributes
General Information
Product type
Insulating tape
Delivery Unit
10.000
Product Design
Total length
12 m
thickness
0.1 mm
Tape width
12 mm
Material
Polytetrafluoroethylene
Tape colour
white
Product Characteristics
Temperature min.
-240 °C
Temperature max.
250 °C
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Isolation tape TI
Article number | Tape colour |
---|---|
61713080 | white |
Show less
Show all