IE-EC-5-M12D-S-15-P-2-26-FD-M12D-S
Pre-assembled Ethernet cable; Cable chain, Flexible; EtherCAT, ETHERNET/IP; Cat.5; SF/UTP; Polyurethane; 2x2; M 12 (D-coded), Plug, Straight (180 °); M 12 (D-coded), Plug, Straight (180 °); 15 m
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
2171904
icon sturgeon signal
ETHERNET/IP
Benefits
- Cable assembled on one or both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly.
- High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP).
- Available with RJ45, M8 or M12D connectors. The slim RJ45 connector enables use in devices with a very high port density, while the integrated vibration protection of the M8/M12D connector is useful for applications with shock and vibrations.
- The angled shape of the connector is suitable for a space-saving cable outlet.
- Halogen free core insulation and sheath compound to meet special fire safety requirements.
- Cat. 5e performance up to 100 Mbit/s.
- For transmission of analogue and digital signals in the frequency range up to 100 MHz.
Applications
- Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
- Also suitable for EtherCAT and EtherNet/IP applications.
- Compliant with standards for use in buses (fire behaviour test according to UNECE-R 118 for vehicles of category M3 (II and III)).
- Can be used in dry, damp and, especially, harsh and oily spaces.
- The PU outer sheath and connectors withstand high mechanical stresses.
- The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
Show less
Show all
Technical Attributes
General Information
Brand
ETHERLINE®
Product type
Pre-assembled Ethernet cable
Weight
565.000 g
Copper index
300.000 kg/km
Copper index (lb)
2015.917 lb/10,000 ft
Delivery Unit
1.000
valid Fieldbus or Ethernet System
Ethernet
Product Design
Shielded
Yes
Product Characteristics
Suitable for EX-applications
No
Ethernet cable category
Cat.5
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 40
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
DNV-certified
No
Flame retardance tested according to UN/ECE-R118
Yes
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® EC FD Cat.5e patchcords
Show less
Show all