AB-B4-M12L-4-C
Distribution box; Sensor/Aktor; A-coded; Status indication; Slot assignment: Simple; Number of plug contacts: 4
Benefits
- Cost efficient and rational wiring of sensors and actuators
- Instead of numerous individual conductors,one master cable is laid to the control unit
- Hybrid cable for signal and power transmission
- There are no assembly costsas the master cableis already pre-assembled
- Suitable for drag chains
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Distribution box
Weight
201.960 g
Delivery Unit
1.000
Assembly type
screw
valid Fieldbus or Ethernet System
Sensor/Aktor
Electrical Characteristics
Nominal voltage
24 V DC according to (Manufacturer Specifications)
total current
10 A
Product Design
Number of plug contacts
4
Slot assignment
Simple
Direct assembly possible
Yes
Status indication
Yes
Total length
117 mm
Overall width
58 mm
Overall height
45 mm
Coded
Yes
Coding type
A-coded
EMC screening
No
For cable outer diameter min.
7 mm
For max. cable outer diameter
12 mm
Type of connection
Plug to socket
Casting compound material
Polyurethane
Casting compound material, short form
PUR
Housing base material
Polybutylene terephthalate
Housing base material, short form
PBT
Material contact surface
Gold-plated
Material contact surface shortname
Au
Colour housing
black
interfaces copper
1 x Terminal block, 2.5 Nm4 x M 12 signal (A-coded), 0.4 Nm
Product Characteristics
Min. installation temperature
-30 °C
Installation temperature max.
80 °C
Operation temperature min.
-30 °C
Max. operating temperature
80 °C
Flame-retardant
No
UV-resistant
No
Halogenfree
No
PWIS-free
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.