DIAGONAL CUTTER SESI 16
Side cutters
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
62120520
VDE certified
Benefits
- High ergonomics thanks to multi-component handles
- Insulated handels allow working under voltage up to 1000V
Applications
- For soft and hard wire
Show less
Show all
Technical Attributes
General Information
Product type
Side cutters
Weight
216.000 g
Delivery Unit
1.000
suitable for
WiresPiano wireMedium-hard wireHard wire
Electrical Characteristics
Applicable up to voltage
1500
Product Design
Total length
160 mm
Overall width
60 mm
Overall height
30 mm
For diameter (max.)
4 mm
Material
Steel
Surface protection
Chrome-plated
Colour
yellow/red
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
Yes
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from KNIPEX Diagonal cutter
Article number | suitable for | |
---|---|---|
62120520 | WiresPiano wireMedium-hard wireHard wire |
Show less
Show all