COAXIAL-CABLE RGB DY 5xKx0,4/1,8
Coaxial cables; RGB DY; Fixed Installation;
Benefits
- Low attenuation ensures a longer transmission distance
- Transmission of the red (R), green (G) and blue (B) colour signals
Applications
- Colour monitor cable for PCs and CAD workstations, process visualisation
- For fixed installation in rooms (RGB CY..x Kx 0.4/1.8)
- For highly flexible applications in power chains (energy supply chains) and continuously moving machine components (RGB-FD..x Kx 0.6L/2.4)
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Coaxial cables
Weight
132 kg/km
Copper index
60.000 kg/km
Copper index (lb)
403.100 lb/10,000 ft
Product Design
Type of coaxial cables
RGB DY
Conductor number/size
RGB DY 5xKx0,4/1,8
Nominal conductor diameter (mm)
0.4 mm
Including protective conductor
No
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
Nominal outer diameter
9.5 mm
Shape of cable
Round
inner conductor material
Bare Copper
Base material outer sheath
Polyvinylchloride
Base material outer sheath, shortname
PVC
Product Characteristics
Application area
Fixed Installation
For continuous flexing
No
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Fast Connect (FC) cable
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.РА01.В.47116/21
VDE certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Coaxial cables RGB
Article number | Type of coaxial cables | Application area | Operating capacitance | inner conductor material | Outer conductor second layer | Base material outer sheath, shortname | Copper index | Weight | |
---|---|---|---|---|---|---|---|---|---|
0034245 | RGB CY | Fixed Installation | Bare Copper | PVC | 51.000 kg/km | 97 kg/km | |||
0034246 | RGB DY | Fixed Installation | Bare Copper | PVC | 60.000 kg/km | 132 kg/km | |||
0034247 | RG FD | Cable chain | Bare Copper | PUR | 29.000 kg/km | 100 kg/km |