ÖLFLEX® TRAIN 4GKW 1x2,5 BK
Railway cable; 1X2.5; Type OM; U0/U: 1.8 / 3 kV; -40 - 125 °C; Electron beam cross-linked polymer compound; ; black
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Railway cable
Weight
0.035 kg
Copper index
24.000 kg/km
Copper index (lb)
161.273 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 1.8 / 3 kV AC rms according to IEC
Test voltage
6.5 kV
Current rating according to
EN 50355
Short-circuit temperature [5s]
200 °C
Product Design
Type designation for rolling stock cables
Type OM
Cable dimension
1X2.5
Conductor cross-section (mm2)
2.5 mm²
Conductor material
Tin-plated Copper
Conductor design
IEC 60228 class 5: fine-wire
Shielded
No
Nominal outer diameter
4.0 mm
Shape of cable
Round
Core insulation base material
Electron beam cross-linked polymer compound
Insulation colour
natural
Basic material covering
Electron beam cross-linked polymer compound
Single core color
black
Single core identification
Single-coloured
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
3 x outer diameter
Minimum bending radius in mm, fixed installation
12.0 mm
Minimum bending radius, occasionally moved
4 x outer diameter
Minimum bending radius in mm, occasionally flexing
16.0 mm
Temperature, fixed installation
-40 °C to 125 °C
Temperature, occasionally moved
-35 °C to 90 °C
Flame-retardant
Yes
Flame retardance according to
UL FT4
Low smoke density according to
BS 6853 appendix D
Low toxicity of combustion gases
EN 50305
UV-resistant
No
ozone resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Fuel resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
BS 6853 Exterior use Ia, Ib, II
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN 4GKW
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Single core color | Copper index | Weight | |
---|---|---|---|---|---|---|---|
85165001 | 1 | No | 1.5 mm² | black | 14.400 kg/km | 0.025 kg | |
85165002 | 1 | No | 2.5 mm² | black | 24.000 kg/km | 0.035 kg | |
85165003 | 1 | No | 4 mm² | black | 38.400 kg/km | 0.050 kg | |
85165004 | 1 | No | 6 mm² | black | 57.600 kg/km | 0.071 kg | |
85165005 | 1 | No | 10 mm² | black | 96.000 kg/km | 0.117 kg | |
85165006 | 1 | No | 16 mm² | black | 153.600 kg/km | 0.193 kg | |
85165007 | 1 | No | 25 mm² | black | 240.000 kg/km | 0.290 kg | |
85165008 | 1 | No | 35 mm² | black | 336.000 kg/km | 0.401 kg | |
85165009 | 1 | No | 50 mm² | black | 480.000 kg/km | 0.572 kg | |
85165010 | 1 | No | 70 mm² | black | 672.000 kg/km | 0.771 kg | |
85165011 | 1 | No | 95 mm² | black | 912.000 kg/km | 1.011 kg | |
85165012 | 1 | No | 120 mm² | black | 1152.000 kg/km | 1.270 kg | |
85165013 | 1 | No | 150 mm² | black | 1440.000 kg/km | 1.536 kg | |
85165014 | 1 | No | 185 mm² | black | 1776.000 kg/km | 1.908 kg | |
85165015 | 1 | No | 240 mm² | black | 2304.000 kg/km | 2.443 kg | |
85165016 | 1 | No | 300 mm² | black | 2880.000 kg/km | 3.066 kg | |
85165017 | 1 | No | 400 mm² | black | 3840.000 kg/km | 4.018 kg | |
85165020 | 1 | Yes | 1.5 mm² | green/yellow | 14.400 kg/km | 0.025 kg | |
85165021 | 1 | Yes | 2.5 mm² | green/yellow | 24.000 kg/km | 0.035 kg | |
85165022 | 1 | Yes | 4 mm² | green/yellow | 38.400 kg/km | 0.050 kg | |
85165023 | 1 | Yes | 6 mm² | green/yellow | 57.600 kg/km | 0.071 kg | |
85165024 | 1 | Yes | 10 mm² | green/yellow | 96.000 kg/km | 0.117 kg | |
85165025 | 1 | Yes | 16 mm² | green/yellow | 153.600 kg/km | 0.193 kg | |
85165026 | 1 | Yes | 25 mm² | green/yellow | 240.000 kg/km | 0.290 kg | |
85165027 | 1 | Yes | 35 mm² | green/yellow | 336.000 kg/km | 0.401 kg | |
85165028 | 1 | Yes | 50 mm² | green/yellow | 480.000 kg/km | 0.572 kg | |
85165029 | 1 | Yes | 70 mm² | green/yellow | 672.000 kg/km | 0.771 kg | |
85165030 | 1 | Yes | 95 mm² | green/yellow | 912.000 kg/km | 1.011 kg |