ÖLFLEX® TRAIN 3GKW SC 1x1,5 GY
Railway cable; 1X1.5; EN 50264-3-1; Type M; U0/U: 0,6 / 1 kV; -40 - 125 °C; Electron-beam cross-linked polymer compound; ; grey
Benefits
- Electron beam, cross-linked polyolefin copolymer insulated single core power cable, with U0/U AC 0.6/1.0 kV, Um AC 1.2 kV, Vo DC 0.9 kV nominal voltage.
- Easy to strip and to dismantle; fine wire stranded, tinned copper conductor.
- Tough built that withstands high temperatures of up to 125°C, contact with oil and fuel, as well as mechanical stress.
- No formation of corrosive or toxic acids/gases in event of fire, due to halogen-free (HF) composition.
- No flame propagation (EN 50305, BS6853) and flame-retardant (IEC 60332-1), plus low smoke density (IEC 61034-2) in event of fire
- Conforms to EN 50264-3-1, type M standard.
Applications
- For wiring fixed and occasionally flexed installations, inside or outside of railed vehicles and buses.
- Suitable for connections in fixed and moving objects, including lamps, heating, electrical equipment.
- Suitable for cabling of vehicles, terminal boxes and power supply.
- Suitable for environments with wide ambient temperature ranges of between -40°C to +125°C (fixed installation) and -35°C to +90°C (occasional flexing).
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Railway cable
Weight
0.020 kg
Copper index
14.400 kg/km
Electrical Characteristics
Nominal voltage
U0/U: 0,6 / 1 kV AC rms according to (Manufacturer Specifications)
Test voltage
3.5 kV
Short-circuit temperature [5s]
200 °C
Product Design
Type designation for rolling stock cables
Type M
Cable dimension
1X1.5
Conductor cross-section (mm2)
1.5 mm²
Conductor material
Tin-plated Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
1
Shielded
No
Min. outer diameter
2.73 mm
Nominal outer diameter
2.94 mm
Max. outer diameter
3.15 mm
Shape of cable
Round
Core insulation base material
Electron beam cross-linked polymer compound
Single core color
grey
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
3 x outer diameter
Minimum bending radius in mm, fixed installation
9.4 mm
Minimum bending radius, occasionally moved
4 x outer diameter
Minimum bending radius in mm, occasionally flexing
12.6 mm
Temperature, fixed installation
-40 °C to 125 °C according to EN
Temperature, occasionally moved
-30 °C to 90 °C according to EN
Flame-retardant
Yes
Flame retardance according to
EN 50305
Low smoke density according to
IEC 61034-2
Low toxicity of combustion gases
EN 50305
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
No
ozone resistant
Yes
Ozone-resistant according to
EN 50305
Chemical resistant
No
Acid-resistant
Yes
Acid resistant according to
EN 60811-2-1
Alkali-resistant
Yes
Alkali resistant according to
EN 60811-2-1
Halogenfree
Yes
Zero halogen according to
EN 50267-2-2EN 50267-2-1EN 60684-2
Oil-resistant
Yes
Oil resistance according to
EN 50264-3-1
Fuel resistant
Yes
Fuel-resistant according to
EN 50264-3-1
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Standard for railway vehicles
EN 50264-3-1
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN 3GKW SC
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
85163001 | 1 | No | 0.5 mm² | 4.800 kg/km | 0.008 kg | |
85163002 | 1 | No | 0.75 mm² | 7.200 kg/km | 0.011 kg | |
85163003 | 1 | No | 1.0 mm² | 9.600 kg/km | 0.014 kg | |
85163004 | 1 | No | 1.5 mm² | 14.400 kg/km | 0.020 kg | |
85163005 | 1 | No | 2.5 mm² | 24.000 kg/km | 0.030 kg | |
85163006 | 1 | No | 4 mm² | 38.400 kg/km | 0.044 kg | |
85163007 | 1 | No | 6 mm² | 57.600 kg/km | 0.063 kg | |
85163008 | 1 | No | 10 mm² | 96.000 kg/km | 0.104 kg | |
85163009 | 1 | No | 16 mm² | 153.600 kg/km | 0.168 kg | |
85163010 | 1 | No | 25 mm² | 240.000 kg/km | 0.260 kg | |
85163011 | 1 | No | 35 mm² | 336.000 kg/km | 0.363 kg | |
85163012 | 1 | No | 50 mm² | 480.000 kg/km | 0.515 kg | |
85163013 | 1 | No | 70 mm² | 672.000 kg/km | 0.716 kg | |
85163014 | 1 | No | 95 mm² | 912.000 kg/km | 0.952 kg | |
85163015 | 1 | No | 120 mm² | 1152.000 kg/km | 1.187 kg | |
85163016 | 1 | No | 150 mm² | 1440.000 kg/km | 1.467 kg | |
85163017 | 1 | No | 185 mm² | 1776.000 kg/km | 1.832 kg | |
85163018 | 1 | No | 240 mm² | 2304.000 kg/km | 2.376 kg | |
85163019 | 1 | No | 300 mm² | 2880.000 kg/km | 2.982 kg | |
85163020 | 1 | No | 0.5 mm² | 4.800 kg/km | 0.008 kg | |
85163021 | 1 | No | 0.75 mm² | 7.200 kg/km | 0.011 kg | |
85163022 | 1 | No | 1.0 mm² | 9.600 kg/km | 0.014 kg | |
85163023 | 1 | No | 1.5 mm² | 14.400 kg/km | 0.020 kg | |
85163024 | 1 | No | 2.5 mm² | 24.000 kg/km | 0.030 kg | |
85163025 | 1 | No | 4 mm² | 38.400 kg/km | 0.044 kg | |
85163026 | 1 | No | 6 mm² | 57.600 kg/km | 0.063 kg | |
85163027 | 1 | No | 10 mm² | 96.000 kg/km | 0.104 kg | |
85163028 | 1 | No | 16 mm² | 153.600 kg/km | 0.168 kg | |
85163029 | 1 | No | 25 mm² | 240.000 kg/km | 0.260 kg | |
85163030 | 1 | No | 35 mm² | 336.000 kg/km | 0.363 kg | |
85163031 | 1 | No | 50 mm² | 480.000 kg/km | 0.515 kg | |
85163032 | 1 | No | 70 mm² | 672.000 kg/km | 0.716 kg | |
85163033 | 1 | No | 95 mm² | 912.000 kg/km | 0.952 kg | |
85163034 | 1 | No | 120 mm² | 1152.000 kg/km | 1.187 kg | |
85163035 | 1 | No | 150 mm² | 1440.000 kg/km | 1.467 kg | |
85163036 | 1 | No | 185 mm² | 1776.000 kg/km | 1.832 kg | |
85163037 | 1 | No | 240 mm² | 2304.000 kg/km | 2.376 kg | |
85163038 | 1 | No | 300 mm² | 2880.000 kg/km | 2.982 kg | |
85163039 | 1 | No | 0.5 mm² | 4.800 kg/km | 0.008 kg | |
85163040 | 1 | No | 0.75 mm² | 7.200 kg/km | 0.011 kg | |
85163041 | 1 | No | 1.0 mm² | 9.600 kg/km | 0.014 kg | |
85163042 | 1 | No | 1.5 mm² | 14.400 kg/km | 0.020 kg | |
85163043 | 1 | No | 2.5 mm² | 24.000 kg/km | 0.030 kg | |
85163044 | 1 | No | 4 mm² | 38.400 kg/km | 0.044 kg | |
85163045 | 1 | No | 6 mm² | 57.600 kg/km | 0.063 kg | |
85163046 | 1 | No | 10 mm² | 96.000 kg/km | 0.104 kg | |
85163047 | 1 | No | 16 mm² | 153.600 kg/km | 0.168 kg | |
85163048 | 1 | No | 25 mm² | 240.000 kg/km | 0.260 kg | |
85163049 | 1 | No | 35 mm² | 336.000 kg/km | 0.363 kg | |
85163050 | 1 | No | 50 mm² | 480.000 kg/km | 0.515 kg | |
85163051 | 1 | No | 70 mm² | 672.000 kg/km | 0.716 kg | |
85163052 | 1 | No | 95 mm² | 912.000 kg/km | 0.952 kg | |
85163053 | 1 | No | 120 mm² | 1152.000 kg/km | 1.187 kg | |
85163054 | 1 | No | 150 mm² | 1440.000 kg/km | 1.467 kg | |
85163055 | 1 | No | 185 mm² | 1776.000 kg/km | 1.832 kg | |
85163056 | 1 | No | 240 mm² | 2304.000 kg/km | 2.376 kg | |
85163057 | 1 | No | 300 mm² | 2880.000 kg/km | 2.982 kg |