H1Z2Z2-K, OPTIMIZED VERSION 1X6 BK
Solar cable; 1X6; black; 6.4 mm; Operating voltage (max.): 1,8kVDC; Halogen-free compound; Flexible; Crushing resistance test according to: UL854

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
1023760
In stock and estimated delivery in 5 working days
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
H1Z2Z2-K, OPTIMIZED VERSION 1X6 BK Solar cable -  Primary Image
H1Z2Z2-K, OPTIMIZED VERSION 1X6 BK Solar cable -  Primary Image
under water
under water
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
outdoor area
outdoor area
UKCA marked
UKCA marked
CE marked
CE marked
TÜV certified
TÜV certified

Benefits

  • Optimised price compared to LAPP's predecessor product "H1Z2Z2-K" despite the upgrade of features.
  • Third-party certification according to harmonised European type H1Z2Z2-K (pursuant to EN 50618) for tested safety and quality.
  • Halogen free core insulation and sheath compound, as well as the confirmed low smoke emission in the event of a fire, make the cable suitable for use in public areas.
  • Improved fire properties and adaptation to stricter fire safety requirements within the EU. Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • Improved mechanical stability compared to LAPP's predecessor product "H1Z2Z2-K", tested using the "Impact resistance test" for direct underground installation according to UL 854.
  • Cross-linked insulation and sheath materials promote durability at high temperatures or at high current load, ensure a high dielectric strength and a high short circuit temperature.
  • Available in three different outer sheath colours so that the DC conductor can be identified externally.

Applications

  • For unprotected connection of solar modules and inverters in earthed and non-earthed photovoltaic systems according to EN 50618.
  • For interconnecting solar modules.
  • For fixed installation and occasional flexing, if necessary freely hanging.
  • Can be installed in closed installation ducts, under plaster and in devices.
  • Underground installation in protective cable conduits only with drainage of accumulated water.
  • In and on protected devices of protection class II according to EN 50618.
  • For short-circuit-proof and short-to-earth-proof applications according to EN 50618 and HD 60364-5-52.
  • Suitable for medium mechanical stress.
Show less
Show all

Technical Attributes

General Information

Product type

Solar cable

Weight

80 kg/km

Copper index

57.600 kg/km

Copper index (lb)

387.056 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 1,5 / 1,5 kV DC according to IEC
U0/U: 1 kV / 1 kV AC rms according to IEC

Operating voltage (max.)

1,8 kV DC

Test voltage

6.5 kV

Current rating according to

HD 60364-5-52

Short-circuit temperature [5s]

250 °C

Product Design

Harmonised design

H1Z2Z2-K

Cable dimension

1X6

Conductor cross-section (mm2)

6 mm²

Conductor material

Tin-plated Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

No

Number of cores

1

Nominal outer diameter

6.4 mm

Shape of cable

Round

Core insulation base material

Halogen-free compound

Base material outer sheath

Halogen-free compound

Cable insulation colour

black

Product Characteristics

Application area

Flexible
Fixed Installation

Suitable for underground installation

in cable trench
in protective cable conduit

Impact resistance test according to

UL 854

Crushing resistance test according to

UL 854

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, fixed installation

25.6 mm

Minimum bending radius, occasionally moved

4 x outer diameter

Minimum bending radius in mm, occasionally flexing

25.6 mm

Temperature, fixed installation

-40 °C to 120 °C according to EN

Temperature, occasionally moved

-25 °C to 120 °C according to EN

Min. installation temperature

-25 °C

Storage temperature minimum

-40 °C

Max. storage temperature

40 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-1-2

Low smoke density according to

IEC 61034-2

corrosiveness of combustion gases according to

EN 50267-2-2

UV-resistant

Yes

UV-resistant according to

EN 50618
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)

weather resistant

Yes

weather resistant according to

EN 50618

ozone resistant

Yes

Ozone-resistant according to

EN 50396, method B

Chemical resistant

Yes

Halogenfree

Yes

Zero halogen according to

EN 50525-1 Annex B
EN 50267-2-1
EN 50267-2-2

Oil-resistant

No

Water resistant

Yes

Permanently immersible in water

Yes

Permanent underwater use up to

1 m

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

EAC certified

Yes

EAC certification number

ЕАЭС RU С-DE.АЮ64.В.00091/19, ЕАЭС RU С-DE.АЮ64.В.00110/20

HAR-certified

No

Product standard DIN / EN

EN 50618

TÜV certified

Yes

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from H1Z2Z2-K, optimized version

Article number Conductor cross-section (mm2) Cable insulation colour Nominal outer diameter Copper index Weight
1023757 1.5 mm² black 5.8 mm 14.400 kg/km 60 kg/km
1023758 2.5 mm² black 5.8 mm 24.000 kg/km 60 kg/km
1023759 4 mm² black 5.8 mm 38.400 kg/km 60 kg/km
1023760 6 mm² black 6.4 mm 57.600 kg/km 80 kg/km
1023761 10 mm² black 7.4 mm 96.000 kg/km 123 kg/km
1023772 1.5 mm² red 5.8 mm 14.400 kg/km 60 kg/km
1023773 2.5 mm² red 5.8 mm 24.000 kg/km 60 kg/km
1023774 4 mm² red 5.8 mm 38.400 kg/km 60 kg/km
1023775 6 mm² red 6.4 mm 57.600 kg/km 80 kg/km
1023776 10 mm² red 7.4 mm 96.000 kg/km 123 kg/km
1023777 16 mm² red 5.8 mm 153.600 kg/km 60 kg/km
1023787 1.5 mm² blue 5.8 mm 14.400 kg/km 60 kg/km
1023788 2.5 mm² blue 5.8 mm 24.000 kg/km 60 kg/km
1023789 4 mm² blue 5.8 mm 38.400 kg/km 60 kg/km
1023790 6 mm² blue 6.4 mm 57.600 kg/km 80 kg/km
1023791 10 mm² blue 7.4 mm 96.000 kg/km 123 kg/km
1023792 16 mm² blue 5.8 mm 153.600 kg/km 60 kg/km
Show less
Show all

Why Choose Lapp