TOWING TROLLEY ROUND C30
Cable trolley component
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
62200435
cold resistance
Technical Attributes
General Information
Product type
Cable trolley component
Max. load capacity
20 kg
Delivery Unit
1.000
Cable trolley system
C30
cable trolley system component
Towing trolley
Product Design
Shape of cable
Round
Total length
125.0 mm
Overall width
80 mm
Overall height
140 mm
Min. flat cable width
0.00 mm
Max. flat cable width
72.0 mm
Min. flat cable height
0.00 mm
Max. flat cable height
35.0 mm
Cable clamp diameter
80 mm
Product Characteristics
Temperature min.
-40 °C
Temperature max.
120 °C
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Towing trolley round
Show less
Show all