END STOP C30
Cable trolley component
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
62200425
cold resistance
Technical Attributes
General Information
Product type
Cable trolley component
Delivery Unit
1.000
Cable trolley system
C30
cable trolley system component
Stopper
Product Design
Shape of cable
FlatRound
Total length
53.0 mm
Overall width
24 mm
Material
Steel
Surface protection
Galvanised
Product Characteristics
Temperature min.
-40 °C
Temperature max.
120 °C
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.