TIE SCREW SOCKET TC 826
Cable tie mount; for cable tie width: 4.8mm; natural; Polyamide; Halogenfree;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61724810
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
TIE SCREW SOCKET TC 826 Cable tie mount -  Primary Image
TIE SCREW SOCKET TC 826 Cable tie mount -  Primary Image TIE SCREW SOCKET TC 826 Cable tie mount -   Engineering Drawing
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
cold resistance
cold resistance
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • Possibility for cross mounting
  • Low overall height

Applications

  • Fastening elements for cable ties
  • Typical areas of application: Control cabinet manufacture, motor vehicles, office machines
  • For fastening with screws or rivets
Show less
Show all

Technical Attributes

General Information

Product type

Cable tie mount

Scope of delivery

without screws

Delivery Unit

1000.000

pieces per PU

1000 pc.

Product Design

Total length

24.0 mm

Overall width

13.0 mm

Overall height

5.7 mm

Bore diameter

4.2 mm

Material

Polyamide

Colour

natural

for cable tie width

4.8 mm

Product Characteristics

Temperature min.

-40 °C

Temperature max.

85 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-2

UV-resistant

No

Halogenfree

Yes

Oil-resistant

Yes

Certifications and Standards

UL recognised

Yes

UL AWM certification

according to UL 1565 (e-file number: E49405)
according to UL 62275 (e-file number: E49405)

UL listed

No

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 18.5 (e-file number: E49405)
according to CSA C22.2 No. 62275 (e-file number: E49405)

cUL listed

No

CSA certified

No

VDE certified

No

DNV-certified

No

Ecolab certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from Tie screw socket

Article number pieces per PU
61724810 1000 pc.
61724820 1000 pc.
Show less
Show all

Why Choose Lapp