TIE MOUNTING SOCKET TC 141
Cable tie mount; for cable tie width: 4.8mm; white; Polyamide; Halogenfree;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61724510
flame-retardant
halogen-free
oil resistant
cold resistance
Benefits
- Compact construction ensures high stability
- Prism-shaped saddle of this mounting socket enables torsion-safe fastening and bundling of cables
Applications
- Fastening elements for cable ties
- For fastening with screws or rivets
- Typical areas of application: Process control systems, control cabinet manufacturing and mechanical engineering
Show less
Show all
Technical Attributes
General Information
Product type
Cable tie mount
Scope of delivery
without screws
Delivery Unit
500.000
pieces per PU
500 pc.
Product Design
Total length
17.0 mm
Overall width
11.1 mm
Overall height
8.2 mm
Bore diameter
3.5 mm
Material
Polyamide
Colour
white
for cable tie width
4.8 mm
Product Characteristics
Temperature min.
-40 °C
Temperature max.
85 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
UV-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
DNV-certified
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.