SILVYN® SNAP PET 19 GY 2.5M
Simple protective cable conduit; Inner diameter: 16mm; Nominal size: 19; Halogenfree;
Benefits
- Protection against dust
- Cables can be guided in or out of the SILVYN® SNAP at any point.
- Tidies away cables
- Simple, fast cable bundling
- Self-wrapping
Applications
- Easy cable protection
- Cable harness
- Bundling and guiding of cables and wires
Technical Attributes
General Information
Brand
SILVYN®
Product type
Simple protective cable conduit
Type of packaging
Box
Delivery Unit
1.000
Assembly type
push on
Product Design
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Slit
Yes
Protection against hot chips
No
Inner diameter
16
Total length
2.5 m
Nominal size
19
Lockable (two-part)
No
Material body
Polyethylene
Material body shortname
PET
Smooth outer conduit surface
No
Smooth inner conduit surface
No
Colour
grey
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-55 °C
Temperature max.
150 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
UV-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Strain relief
No
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 505
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.