SKINDICHT® BLK PG 7 RAL 7035 LGY
Blanking plugs; Thread size: PG 7; Polystyrene; Halogenfree; UV-resistant;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52005949
uv-resistant.
chemical resistance
halogen-free
oil resistant
acid resistance
cold resistance
UKCA marked
CE marked
Benefits
- For closing pre-threaded holes
Applications
- Control cabinet manufacturing
- Distribution box
- Junction boxes
Show less
Show all
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Blanking plugs
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
100.000
Assembly type
in threaded borehole
Product Design
Overall width
15 mm
Overall height
8 mm
Thread type
PG
Thread size
PG 7
Pitch of thread
1,27
Thread length
6 mm
Material body
Polystyrene
Material body shortname
PS
Colour
light grey
RAL colour
RAL 7035
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-20 °C
Max. temperatur
70 °C
Temperature min.
-20 °C
Temperature max.
70 °C
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
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® BLK
Show less
Show all