ÖLFLEX® SERVO FD zeroCM
ÖLFLEX® SERVO FD zeroCM®
High Performance Cable that Eliminates Magnetic Coupling

As machines and systems become increasingly networked, electromagnetic compatibility (EMC) of component parts is increasingly significant in preventing undesirable currents, which lead to unplanned and expensive plant shutdowns.

Rethinking cable design, LAPP’s innovative zeroCM® technology in ÖLFLEX® SERVO FD zeroCM® allows for improved electromagnetic compatibility (EMC) and simplified, time-saving connections for power chain applications!

WHAT IS ELECTROMAGNETIC
INTERFERENCE (EMI)?

Machinery and factory components generate electromagnetic fields, which can induce currents and lead to unintended consequences within devices. This is known as Electromagnetic Interference, usually shortened to EMI.

EMI needs to be considered during the design phase and can be reduced by selecting EMI-optimized products.

EFFECTS OF LEAKAGE
CURRENTS IN INDUSTRIAL PLANTS

Undesired currents increasingly occur on the protective earth cables or equipotential bonding cables in industrial plants, especially where frequency converter-controlled motors are used.

Leakage currents are mainly coupled in at three significant points typically in the motor cable, on the motor itself or within the frequency inverter which can cause major problems:

Residual current
device trips incorrectly
Wear and noise
generation on
electric motor
Rust and oxidation
on building fabric
Negative impact
on data quality

RETHINKING CABLE DESIGN WITH
ÖLFLEX® SERVO FD zeroCM®

Achieving 100% electrical symmetry to minimize magnetic and electrical coupling, our new zeroCM® technology is designed to meet all the challenges in industrial applications.

Using innovative stranding technique, ÖLFLEX® SERVO FD zeroCM® leverages on low-capacitance bundle design with opposing protective conductor to prevent interference caused by common mode conversion.

In addition, longer cable lengths can be laid due to the reduction of the EMC load in the frequency inverter.*

*According to DIN EN 61800-3

BENEFITS AT-A-GLANCE
ÖLFLEX® SERVO FD zeroCM® reduces parasitic currents, allowing for improved EMC and easy connection for power chain applications in harsh conditions:
Lower leakage current
Leakage currents are reduced by up to 60%*
*Compared to conventional motor cables
Optimized Electrical
Properties
Electrically symmetrical cable design with
improved electromagnetic compatibility
FUTURE-PROOF UPCOMING
DRIVE GENERATIONS
With higher clock frequencies
ROBUST & DURABLE
Due to its PUR outer jacket
Patented Design
100% electrically symmetrical cable
structure with special stranding technique
FIELDS OF APPLICATION
Conveyor
systems
Lifts and
crane systems
Pumps
HVAC systems
For a consultation with our specialists, email to lapp.apac@lapp.com