Unveiling a Suite of Innovations: Revolutionising Connectivity with LAPP
LAPP NPI Campaign
Unveiling a Suite of Innovations:
Revolutionising Connectivity
with LAPP
Imagine a world where connections flow seamlessly and interactions
require no effort. In this vision, our product suite thrives.
Discover a new era of connectivity with LAPP, where innovation
meets reliability to redefine the way we connect. Our commitment
to excellence drives us to push boundaries and deliver solutions
that transform industries and empower individuals.
From robust cables to advanced connectors and cutting-edge
accessories, LAPP’s comprehensive range of products sets the
standard for connectivity worldwide. No matter your industry –
Manufacturing, Automation, Infrastructure, our solutions can be
tailored to meet your unique needs and exceed your expectations.
8 STRONG BRANDS, ONE LAPP
Offering 8 dynamic brands under one single source, we have you
covered at LAPP! Explore our cable solutions that channel
productivity and enhance safety.
Step into the future with LAPP's new innovations
Prepare to embark on a journey of connectivity like never before
as LAPP unveils a range of groundbreaking innovations. From cables
to cable lugs, connectors, labelling solutions and beyond, with
our latest innovations, join us and experience the revolutionising
the connectivity landscape below!
Click and witness the innovation transformation below
A data cable made of
bio-based
sheath material derived partially from corn, a departure
from the traditional plastic sheaths of past cables, the
ETHERLINE® FD bioP Cat.5e is the first of
its kind to be launched at LAPP.
This sustainable upgrade incorporates 43% renewable raw
materials, significantly
reducing its carbon footprint by 24% compared to its
fossil-based counterparts. Having been through rigorous testing in its dedicated
facility, subjecting the cable to over one million bending
cycles within drag chain, the organic version has proven
to have the same product characteristics as a data cable
with a fossil-based sheath.
Introducing FLEXIMARK® THERMO WRAP – a
self-adhesive heat-responsive
overtemperature indicator
for cables that quickly identifies overheated electrical
components to facilitate rapid cause analysis and timely
countermeasures, allowing appropriate countermeasures to
be immediately initiated for reduced downtimes.
Its 24/7 monitoring feature and memory capabilities
provide continuous temperature recording, acting as an
early warning through visual indication
in case of overheating. Available in two versions – 70°C
and 90°C, this label comes with a permanent colour strip
that changes from white to black.
At LAPP, we understand that connectivity is more than just
hardware; it's about empowering you to achieve your goals. Whether
you're an industry veteran or a newcomer seeking reliable
solutions, now is the time to join the connectivity revolution.
With LAPP's suite of innovations, the possibilities are endless.
From optimising workflows to maximising productivity, our products
are poised to elevate your operations to new heights.