for Unbeatable Protection
At LAPP, our cable protection and guiding systems are meticulously designed to comprehensively safeguard your cables. These systems comprise a protective cable conduit, a conduit gland, and the necessary accessories, offering robust protection to your cabling infrastructure against various hazards, whether it's dust, moisture, mechanical impacts, thermal fluctuations, or chemical exposure.
Our flexible protective SILVYN® conduits are crafted from a range of materials, including plastic, galvanised steel, stainless steel, or a combination of these, to meet diverse environmental demands. This versatility ensures that we can address the specific protection needs of any industry or application.
Direct burial conduit is a special conduit designed for direct ground installation, eliminating the need for additional protection, such as a concrete encasement. It is essential for protecting and routing electrical wiring, fiber optic cables, and other types of cables that need to be installed underground.
Lightweight, easy to install, and cost-effective
Flexible, corrosion and chemically resistant — ideal for shifting soils or ground movement
Provides superior protection against physical damage but is more expensive and harder to install
Commonly used to run power lines underground to buildings, outdoor lighting, and other installations
Used for burying fiber optic or communication cables
Used to protect wiring for automated irrigation systems at times
Enables underground power distribution to homes, businesses, and infrastructure
Services
Runs control and monitoring cables for water treatment and sewer systems
Routes high-capacity fiber optic and electrical cables between buildings and networks
Supports pipeline monitoring and control systems
We'll be happy to help you determine the most suitable conduit for your specific needs.