In a bid to provide cleaner sources of electricity and power, renewable energy is now featured on virtually every country's roadmap. Compared to conventional power plants which rely on oil and gas or coal-fired technologies, the renewable energy sector has to work with the limited number of hours that the sun is available to power a solar panel, or when a strong wind is blowing to turn the blades of a wind turbine.

Hence, Battery Energy Storage Systems could not have come at a better time. The stability of this technology ensures easy storage and a convenient dispatching of power to the grid whenever necessary.

ÖLFLEX® DC ESS SC

  • Single core cable for ESS applications
  • Nominal voltage: DC 1500V
    (designed according to EN 50618)
  • Sizes: 1.5mm2 – 300mm2
  • High flexibility
  • Fire resistant and flame-retardant
  • Halogen-free and non-toxic
  • Wide operating temperature range: -40°C to 125°C
     

ÖLFLEX® DC ESS SC A

  • Single core cable for ESS applications
  • Nominal voltage: AC 2000V
    (designed according to UL44 RHW-2)
  • Sizes: 1.5mm2 – 300mm2
  • UL certified
  • Fire resistant and flame-retardant
  • Halogen-free and non-toxic
  • Wide operating temperature range: -40°C to
    UL 90°C, wet or dry

Applications

 

ESS: For fixed installations and applications where limited movement is permitted

Internal wiring of electrical equipment and inter-connect between battery trays

External wiring from container to container, or container to inverter

All sizes are available and ready for the customers.

Please download our presentation materials for the webinar:

For further enquiries or a 1-on-1 technical consultation, please contact us at:
enquiry@apac.sg@lappgroup.com


Please note that fields marked with asterisk  (*)  are required information.
LAPP Asia Pacific Pte. Ltd. is committed to respecting your privacy. If you have any questions related to the use of your personal data, please visit our Privacy Policy.