LAPP Epic

As countries around the world increasingly shift towards green sources of energy, many photovoltaic (PV) plants are ramping up electrical production in tandem.

"Asia Pacific offers the biggest potential in the PV market, with 55% market share in installed capacity."

Yet, for PV systems to cope sustainably with higher outputs, durable and high-quality cables that ably support high voltage transmission are needed. As they stay in operation for decades, it is also critical that cabling parts are able to withstand increasingly extreme weather conditions and climate change.

DECISIVE FACTORS TO CONSIDER IN PV INSTALLATIONS

Consider these when picking out the components of a photovoltaic system:

ADHERENCE TO INDUSTRY STANDARDS & BEST PRACTICES

Do the components follow relevant industry code of practices and standards? e.g. Fire safety, EN/IEC/ TÜV tests

LOCATION OF PV SYSTEM

Are the solar panels located on land or on water?

ROBUSTNESS OF COMPONENTS IN USE

Are the cable connections long-lasting and secure, with low-contact resistance to avoid defects and losses?

REGULAR MAINTENANCE
& INSPECTION

How often are maintenance and inspection of installed PV systems carried out?

AVOIDANCE OF SAFETY HAZARDS

Are the solar cabling components certified safe and reliable for use to minimise the risk of fires and electrical short circuits?

Complete Solution for your PV System with
Robust Solar Cable Technology

Given the prolonged exposure to wind and weather conditions on top of wear and tear, long-term durability should be your guide when choosing components, as well as the ease of installation for optimum efficiency. Avoid costly re-installation and removal should just one of the cables fail!

Designed for maximum durability, extreme flexibility and robust resistance to extreme heat, wind, frost conditions and rodent attacks, LAPP’s world-leading range of solar cables is suitable for long-term outdoor use. Solar technology advances and selection of special sheathing materials mean that LAPP solar cables are not only flame-retardant and halogen-free, but also resistant to ozone and UV light - saving you labour time and costs and reducing the risk of poor product quality.

Partnership with
BizLink Technology

In collaboration with solar energy connectivity solution partner BizLink Group, smart bundled solutions are available to cater to the diverse needs of all-scale businesses. Offering a wide range of solar cables and time-saving connector technology, enjoy the ease and flexibility of choosing the right connectors for your unique installation.

Founded in 1996, BizLink incorporates state-of-the-art facilities, advanced manufacturing processes, and professional research and development capabilities to introduce reliable interconnect solutions for a diverse customer base.

We are proud to have LAPP Asia Pacific as a value-added partner, for servicing our clients in the marketplace.
- Mr. Patrick Tan, Country Manager, Bizlink Technology

Hardwiring vs. Connectorisation:
Which is more cost-effective and reliable?

Connectors that can be disconnected and reconnected again thousands of times are taking the place of electrical connections. Explore the pros and cons of each option and how LAPP can help.

Explore LAPP’s Array of Solutions for You
Solar Connector Solutions
Long-life connectors for high-power photovoltaic (PV) systems of 1.5kV
Reliable and durable field mounting, simply crimp and insert contact before twisting cable gland
Customised production for latest PV technologies and suitable for connecting organic PV modules
Tested solutions suitable for various ÖLFLEX® SOLAR cables
Connector Configurator
Design and configure a complete connector system consisting of inserts, housing, contacts with thousands of combinations to exact requirements.
Customised
Housing Configurator
Configure a personalised industrial connector housing with locking concept and cable entries.
Check out the complete range of LAPP EPIC® connectors