Product Features
- Reversible colour change at +53°C to +70°C
- Irreversible colour change at +71°C and above
- Memory effect for continuous exceedance tracking
- Secure clip-on assembly, no adhesive or cable disconnection required
- Halogen-free for fire-safe applications
- Compatible with cable diameters from 2.3 mm to 31mm
- Product material: 90–95% polypropylene, 5–10% thermochromic masterbatch
- Packaging type: Bag
Product Design and Dimensions
FLEXIMARK®
THERMO CLIP H1
70°C -50
Article No.: 83881100
FLEXIMARK®
THERMO CLIP H2
70°C -50
Article No.: 83881103
FLEXIMARK®
THERMO CLIP H3
70°C -25
Article No.: 83881106
FLEXIMARK®
THERMO CLIP H4
70°C -120
Article No.: 83881110
FLEXIMARK®
THERMO CLIP H5
70°C -240
Article No.: 83881114
Product Characteristics and Application
Why Choose FLEXIMARK® Thermo Clip
Simple & Clear
Easy to understand and explain product functionality
Patented Reliability
Unique colour-change technology signals overheating.
Fast Installation
Clips on instantly, no tools or adhesives.
Benefits of FLEXIMARK®
Reduced Downtime
Save Cost
Preventative Maintenance
Ready to Make Temperature Safety Visible?
Contact our team today to learn how FLEXIMARK® Thermo Clip can protect your infrastructure and simplify thermal monitoring.