SCALABLE & SMARTER:
Transforming Industrial
Transforming Industrial
Networks through SPE
While Ethernet has long been established as a communication standard at the control levels of the automation pyramid, various fieldbus systems dominate lower down at field level.
A new infrastructure – compatible with the Ethernet networks higher up, while being cost-effective and space-saving for machine and system use – was needed to enable continuous networking.

Single Pair Ethernet (SPE):
From the Cloud to the Sensor
A game changer in industrial automaton, Single Pair Ethernet (SPE) empowers seamless networking by allowing both data and power transmission with just one pair of cables, hence simplifying cabling infrastructure and embracing change in digital transformation.

Key aspects of how SPE
is transforming industrial networks:
is transforming industrial networks:

Increasing Bandwidth
and Speed
and Speed
Supporting higher rates, SPE enhances more efficient communication between devices on the industrial network.

Compact
and Lightweight
and Lightweight
Ideal for applications where space is limited or where reduced weight is a priority.

Power over Data Line
(PoDL) Capability
(PoDL) Capability
Transmission of both electrical power and data over the same cable, reducing the need for additional power cables.

EMI-Resistant
Designed to be robust and resistant to electromagnetic interference (EMI), making them suitable for demanding industrial environments.

Cost-Effective Solution
Reducing cabling complexity and improved energy efficiency, SPE also eliminates the use of active components with direct sensor integration.

Joining the Fray of Innovation and Progress
Did you know that LAPP has been a member of the SPE Industrial Partner Network since 2019? An ideal solution for the challenges of Industry 4.0, the association of well-known companies is a central information and exchange platform for SPE and vital in helping the technology achieve a breakthrough.
Introducing EPIC® DATA SPE Connectors
The extension of the SPE portfolio enhances the range of solutions available for users, providing them with more options and flexibility for their specific connectivity needs. The EPIC® DATA SPE plug connectors offer improved performance and reliability, that cater to the demands of modern data and communication applications.


Compact design

Perfect for control cabinets,
industrial robots, field devices
and PCB
industrial robots, field devices
and PCB

Time-saving &
simplified installation
simplified installation

A standardised mating face
(Commitment of leading
industry players to the
mating face 63171-6)
(Commitment of leading
industry players to the
mating face 63171-6)

EPIC®
DATA SPE-6 FA M CS1
DATA SPE-6 FA M CS1
SPE connector with crimp termination

EPIC®
DATA SPE-6 PCB F
DATA SPE-6 PCB F
SPE circuit board socket